Systems Solutions -
DOAS with Rebel Applied
When configured with a dedicated outdoor air system, Rebel Applied can provide the heating/cooling of building air (mix of fresh and recirculated) while the DOAS focuses on bringing in fresh, conditioned outside air. Working together the DOAS prepares outdoor air, while the Rebel Applied can handle additional conditioning if needed.
Rebel Applied provides makeup air when utilizing:
- VAV boxes
- Unit ventilators
- Fan coils
- Water source heat pumps
- Boilers and air handlers